Audio - Audio Control
Analog Switches
| Product Name | Status | Description | Features | Package | Q-Level |
| DG2002 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 15 ohms | SMD SC70-6 | ||
| DG2011 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 2.7 ohms | SMD SC89-6 | ||
| DG2018 | Dual double-pole / double-throw analog switches | Max. supply voltage= 6 V; rON = 12 ohms | SMD QFN-16 3x3 | ||
| DG2711 | Single-pole/double-throw analog switches | Max. supply voltage=3.6V; rON = 0.6 ohms | SMD SC70-6 | ||
| DG2717 | Single-pole/double-throw analog switches | Max. supply voltage= 5 V; rON = 0.7 ohms | SMD SC89-6 | ||
| DG2731 | Dual double-pole / double-throw analog switches; | Max. supply voltage=4.3V; rON = 0.3 ohms | SMD DFN-10 MSOP-10 | ||
| DG2799 | Dual double-pole / double-throw analog switches; | Max. supply voltage=3.6V; rON = 0.45 ohms | SMD QFN-16 3x3 | ||
| DG3015 | Dual double-pole / double-throw analog switches; | Max. supply voltage = 6V; rON = 1.2 ohms | SMD MICRO FOOT 4x4 | ||
| DG4599 | Single-pole/double-throw analog switches | Max. supply voltage= 6 V; rON = 95 ohms | SMD SC70-6 |
ESD Protection Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
VGSOT03 to VGSOT036 | Single-Line ESD Protection Diode in SOT-23 | VRWM 3.3 V to 36 V | SMD SOT-23 | AEC-Q101 | |
VGSOT03C to VGSOT036C | Two-Line ESD Protection Diode in SOT-23 | VRWM 3.3 V to 36 V | SMD SOT-23 | AEC-Q101 | |
VCUT03G1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 3.3 V t; C = 13 pF | CLP0603-2L | AEC-Q101 | |
VBUS03B1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 3.3 V t; C = 0.29 pF | CLP0603-2L | ||
VBUS03B1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 5.5 V t; C = 0.29 pF | CLP0603-2L | ||
VCUT03G1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 5.5 V t; C = 13 pF | CLP0603-2L | AEC-Q101 | |
VCUT10G1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 10V t; C = 7.7 pF | CLP0603-2L | AEC-Q101 | |
VCUT15G1-SD0 | ESD PROTECTION DIODE CLP0603 | VRWM = 15 V t; C = 5.5 pF | CLP0603-2L | AEC-Q101 |
Multilayer Ferrite Beads
| Product Name | Status | Description | Features | Package | Q-Level |
| ILB-1206 | Multilayer ferrite beads | 19 ohms to 2000 ohms; IDCmax = 600 mA; | 1206 | ||
| ILBB-0402 | Multilayer ferrite beads | 20 ohms to 600 ohms; IDCmax = 300 mA; | 0402 | ||
| ILBB-0603 | Multilayer ferrite beads | 10 ohms to 2000 ohms; IDCmax = 500 mA; | 0603 | ||
| ILBB-0805 | Multilayer ferrite beads | 7 ohms to 2200 ohms; IDCmax = 600 mA; | SMD 0805 EIA Size | ||
| ILHB | Multilayer ferrite beads |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 20 V, IF = 1100 mA | DO-219AB | ||
| SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 30 V, IF = 1100 mA | DO-219AB | ||
| SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 40 V, IF = 1100 mA | DO-219AB |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; | VRRM = 50 V to 75 V; | SMD SOD-323 | ||
| BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 75 V | SMD SOD-323 | ||
| BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 120 V to 250 V , IFRM = 625 mA; | SMD SOD-323 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low Profile; Maximum CV; Extended Range; Conformal Coated; | 4 V to 35 V; 1μF - 3300μF 2.5mm to 1.3mm height | SMD A - X Case EIA Size | ||
| 595D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low ESR; Maximum CV; Extended Range; Conformal Coated; | 4 V to 50 V; 0.1 μF - 1500 μF; | SMD T - R Case EIA Size |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package | Vzmin = 2.2 V; Vzmax = 79 V; | SMD SOD-323 | ||
| GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; | Vzmin = 2.02 V; Vzmax = 79 V; | SMD SOD-323 |