RF Section - Receiver
Attenuators
Product Name | Status | Description | Features | Package | Q-Level |
CZA04S & CZA06S | Surface Mount Chip Resistor Attenuator | R = 50 ohms to 500 ohms; P = 40 mW to 75 mW; | SMD 0402; 0603 |
Inductors
Product Name | Status | Description | Features | Package | Q-Level |
IFCB-0402 | Thin film ceramic chip inductor | L = 1 nH to 22 nH; I = 90 mA to 700 mA; | '0402 | ||
ILC-0402 | High-frequency ceramic chip inductor; Multilayer; | L = 1 nH to 100 nH; I = 100 mA to 300 mA; | SMD 0402 | ||
IMC-0402-01 | Wirewound Surface Mount | L = 1 nH to 47nH; I = 150 mA to 250 mA; Q = 13 to 26; | '0402 |