High-Side Switch - Gate Drivers
N+P Channel MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si3586DV | N- and P-Channel 20-V (D-S) MOSFET | n-ch:RDS(on)=0.070Ω@2.5V; p-ch:RDS(on)=0.116Ω@-2.5V Qg<5nC | SMD TSOP-6 | ||
| Si5504BDC | N- and P-Channel 30-V (D-S) MOSFET | n-CH:RDS(on)=0.100Ω@4.5V; p-CH:RDS(on)=0.235Ω@-4.5V Qg<2.2nC | SMD 1206-8 ChipFET | ||
| SiA513DJ | N- and P-Channel 20-V (D-S) MOSFET | n-ch:RDS(on)=0.092Ω@2.5V; p-ch:RDS(on)=0.185Ω@-2.5V Qg<3.5nC | SMD PowerPAK SC-70-6 |