|
| Si4378DY | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0027Ω@4.5V;
RDS(on)=0.0042Ω@2.5V;
Qg=55nC | SMD
SO-8 | |
| Si4398DY | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0028Ω@4.5V;
RDS(on)=0.0042Ω@2.5V;
Qg=34nC | SMD
SO-8 | |
| Si7108DN | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0049Ω@10V;
RDS(on)=0.0061Ω@4.5V;
Qg=20nC | SMD
PowerPAK 1212-8 | |
| Si7192DP | | N-Channel 30-V (D-S) MOSFET | RDS(on)=0.0019Ω@10V;
RDS(on)=0.00225Ω@4.5V;
Qg=43.5nC | SMD
PowerPAK SO-8 | |
| Si7866ADP | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0024Ω@10V;
RDS(on)=0.0030Ω@4.5V;
Qg=39nC | SMD
PowerPAK SO-8 | |
| SiE808DF | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0016Ω@10V;
RDS(on)=0.0025Ω@4.5V;
Qg=46nC | SMD
PolarPAK | |
| SiE810DF | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0014Ω@10V;
RDS(on)=0.0016Ω@4.5V;
Qg=90nC | SMD
PolarPAK | |
| SiR890DP | | N-Channel 20-V (D-S) MOSFET | RDS(on)=0.0029Ω@10V;
RDS(on)=0.0040Ω@4.5V;
Qg=20nC | SMD
PowerPAK SO-8 | |