90Vac~264Vac - Bulk Cap
Snap-In Aluminum Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 094 series | Aluminum Capacitors; Power Miniaturized Economy Long Life Snap-in | C=47 to 680μF;Vr=400,450V;Temp=-−25 to +105 °C Useful life at 105 °C=:2000 hours | 22 ×25 to 35 × 50 |