|
| 4N25 | | Optocoupler,
Phototransistor Output,
With Base Connection; | Industrie Standard
Phototransistor Coupler | DIP-6 / SMD-6 | |
| CNY17-1 | | Optocoupler, Phototransistor Output,
With Base Connection | Isolation Voltage
5300Vrms | SMD
DIP-6 / SMD-6 | |
| H11AA1 | | Optocoupler, Phototransistor Output,
AC Input, | Isolation Voltage
5300Vrms,
base connection | SMD
DIP-6 / SMD-6 | |
| ILD211T | | Optocoupler, Phototransistor Output;
Dual-Channel | Isolation Voltage
4000Vrms | SMD
SOIC-8 | |
| SFH6156 | | Optocoupler, Phototransistor Output,
High-Reliability, | Isolation Voltage
5300Vrms | SMD
DIP-4 / SMD-4 | |
| TCET1109G | | Optocoupler, Phototransistor Output,
High-Temperature | extra low coupling
capacity typ 0.2µF | SMD
DIP-4 | |