Data Line - Protection
Overvoltage, Transient and ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| ES1D | Ultrafast Plastic Rectifier; SMD | IF=1,0A, VR=50-200V, trr=15ns, low VF | SMD DO-214AC (SMA) | ||
| MKT1813 | Metallized Polyester Film Capacitor | C=470pF - 22µF, VR=63-1000VDC, VR=40-220VAC | TH / axial Axial leaded | ||
| RMB2S | Surface-Mount Bridge Rectifier | IF=0,5A, VR=200-400V, trr=150ns; | SMD TO-269AA (MBS) | ||
| SMCJ36CA | TRANSZORB® Transient Voltage Suppressors SMD; | VW=5,0-188V, PPPM=1500W, bi-directional | SMD DO-214AB (SMC) |