Main Board - Switching

Bus and Control

Product NameStatusDescriptionFeaturesPackageQ-Level
BAT54-VSMD Small-Signal Schottky Diodes, Single and Dual;IF=200mA, 30VSMD SOT23
CRCW0402Rectangular Chip Resistors; Thick Film Technology; Lead (Pb)-free;1Ohm-10MOhm, +/-1%SMD 0402
IMC 1812Surface-Mount, Molded Inductor0,01µH-1,0mH, IDC=30-450mASMD 1812
MMA0204Professional MELF ResistorsR=0,22Ohm-10MOhm, 0,25-0,4WSMD / Melf 0204
MMBZ5233-VSMD Small-Signal Zener DiodesVZ=3,0-75V, PPPtot=300mWSMD SOT23
Si3424CDVN-Channel 30-V (D-S) MOSFETRDSon=26mOhm@ ID=8A,VGS=10V SMD TSOP-6
Si4896DYN-Channel 80-V (D-S) MOSFETRDSon=16.5mOhm@ ID=9.5A, VGS=10VSMD SO-8
Si7102DNN-Channel 12-V (D-S) MOSFETRDSon=3.8mOhm@ ID=35A, VGS=4.5VSMD PowerPAK 1212-8
Si9926BDYDual N-Channel 2.5-V (G-S) MOSFETRDSon=20mOhm@ ID=8.2A, VGS=4.5VSMD SO-8
TZMC5V1Small-Signal Zener DiodesVZ=2,4-75V, PPPtot=500mWSMD SOD-80

xDSL Switching

Product NameStatusDescriptionFeaturesPackageQ-Level
293DSolid Tantalum Chip Capacitors; TANTAMOUNT®0.10µF - 680µF, 4 - 50V, CECC standard typesSMD A-P Case
593DSolid Tantalum Chip Capacitors; TANTAMOUNT®0.47µF-680µF, 4-50V, Low ESR, 100% surgedSMD A-E Case
B2SSurface-Mount Bridge RectifierIF=0,5A, VR=200-600VSMD TO-269AA (MBS)
BAW56SMD Small-Signal Schottky Diode; DualIF=250mA, VR=70VSMD SOT23
BZX84-VSMD Small-Signal Zener DiodesP=300mW , VZ= 2,4-75VSMD SOT23
DG9409Low-Voltage Analog Multiplexers Precision 8-Ch/Dual 4-Ch2,7-12V, single supply or 3 to 6V dual supplySMD QFN 16 (4x4 mm)
DG9415DQSingle 4 × 1 and Dual 2 × 1 Multiplexers2,7-12V, rSD= 14OhmSMD MSOP-10
IHLP2525BDLow-Profile, High-Current Inductor0,1-10µH, IDC=7-50A, shieldedSMD 6,5×6,5×2,4mm
IHLP5050CELow-Profile, High-Current Inductor0,1-10µH, IDC=14-84A, shieldedSMD 13×13×3,5mm
IHLP5050FDLow-Profile, High-Current Inductor0,1-10µH, IDC=15,5-120A, shieldedSMD 13×13×6,5mm
ILB1206Multilayer Ferrite Beads19-2000Ohm, IDC=100-500mA, self-shieldedSMD 1206
ILD2Optocoupler, Phototransistor Output; Dual- and Quad-ChannelIsolation Voltage 5300VrmsSMD DIP-8/16, SMD-8/16
ISC-1812SMD Inductor; Shielded; Molded;0,1µH-1,0mH, IDC=66-552mASMD SMD
LH15251 Form A Solid-State RelaysIsolation Voltage 5300Vrms, high-speedSMD DIP-6 / SMD-6
MKT1813Metallized Polyester Film CapacitorC=470pF - 22µF, VR=63-1000VDC, VR=40-220VACTH / axial Axial leaded
SFH601Optocoupler, Phototransistor Output, With Base Connection;Isolation Voltage 5300VrmsSMD DIP-6 / SMD-6
SFH615Optocoupler, Phototransistor Output, High-Reliability,Isolation Voltage 5300VrmsSMD DIP-4 / SMD-4
Si4840DYN-Channel 40-V (D-S) MOSFETRDSon=9mOhm@ ID=14A, VGS=10VSMD SO-8
Si4848DYN-Channel 150-V (D-S) MOSFETRDSon=85mOhm@ ID=3.7A, VGS=10VSMD SO-8
Si4866BDYN-Channel MOSFET, 1.8 V(G-S) , 12 V(D-S)RDSon=7.4mOhm@ ID=18.2A, VGS=1.8VSMD SO-8
Si7110DNN-Channel 20-V (D-S) Fast-Switching MOSFETRDSon=5.3mOhm@ ID=21.1A, VGS=10VSMD PowerPAK 1212-8
Si7904BDNDUAL N-Channel MOSFET, 1.8V(G-S) , 20V(D-S)RDSon=45mOhm@ ID=6A, VGS=1.8VSMD PowerPAK 1212-8
SUD50N02-06PN-Channel MOSFET, 20 V(D-S) , 175°CRDSon=6mOhm@ ID=26A, VGS=10VSMD TO-252
TP0101KP-Channel 20-V (D-S) MOSFET, Low-ThresholdRDSon=650mOhm@ ID=-0,58A, VGS=-4,5VSMD SOT-23 (TO-236)
WSL2512Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR;R0005 - R5; 1 %; TCR <= ± 75ppm P70 = 1WSMD 2512