High-Low-Signal Frequency Splitter - Pi Filter Block

Blocking, Coupling

Product NameStatusDescriptionFeaturesPackageQ-Level

MKT370
BFC2 370 66 XX X

222237066XXX;
Metallized Polyester Film Capacitors;
MKT Radial Potted Type

400 V, 5%, 5 mm pitch

TH / radial
typ. 4.5x9,0x7.2

UL-Cl 94 V-0
IEC 60384-2

MKT371
BFC2 371 52 XX X

222237152XXX,
Metallized Polyester Film Capacitors;
MKT Radial Potted Type

400 V, 5%, 7.5 mm pitch

TH / radial
typ. 5.0x10,5x10

UL-Cl 94 V-0
IEC 60384-2