Custom Case Study
An RF and photonics packaging engineer supporting a next-generation aerospace electronics platform was tasked with reducing system size while maintaining — and in some cases improving — electrical performance. As system bandwidth increased and packaging density rose, traditional PCB and thick-film approaches began to impose physical and electrical limitations.
While active devices continued to shrink, the supporting interconnect infrastructure did not scale proportionally. Discrete passives, long transmission paths, and coarse manufacturing tolerances consumed valuable footprint and stack height, introducing parasitic effects that degraded system performance.
As designs miniaturized, several challenges emerged:
- Long interconnects increased insertion loss and signal delay
- Wire bond inductance distorted impedance matching and caused resonances
- Discrete passive components consumed area and added parasitics
- Unit-to-unit tolerance variation required RF re-tuning
- Stack height and routing congestion limited module scaling
The team realized that miniaturization was no longer just a layout problem — it required integrated electrical functionality at the substrate level.
Thin Film Integration for Density and Precision
To overcome scaling limitations, the design team transitioned to a thin-film substrate platform engineered for functional density and dimensional precision.
Integrated Passive Functionality
Precision resistors, capacitors, inductors, and RF structures were integrated directly into the substrate. Thin-film implementation enabled filters, couplers, splitters, and attenuators to be embedded within the circuit architecture.
This integration eliminated discrete components, reducing parasitic discontinuities while shrinking footprint and stack height.
Shorter Electrical Paths
Thin substrates, precision pocketing, and high-dielectric materials enabled shorter transmission paths and minimized wire bond length. Reduced interconnect distance lowered inductance and improved signal integrity at high frequency.
High-Precision Geometry and Tolerances
Fine line and space geometries, sub-25 µm alignment capability, and precision dicing enabled repeatable electrical performance across builds. Tight dimensional control reduced impedance drift and eliminated the need for post-assembly tuning.
Multilayer Routing and Crossovers
Front- and back-side metallization combined with SiN crossovers enabled dense routing without electrical interference. This architecture allowed removal of wire bonds which allowed us to make our design much wider in bandwidth.
Production-Grade Repeatability
Laser trimming, build-to-print execution, and controlled process flows ensured precision structures remained repeatable in volume manufacturing — not just prototype builds.
Smaller Form Factors with Stable Electrical Performance
After implementing the thin-film integration platform:
- Circuit footprint was reduced through passive integration
- Wire bond lengths shortened, lowering inductance and parasitics
- Stack height decreased, enabling compact module packaging
- Unit-to-unit electrical variation was minimized
- RF tuning requirements were eliminated
High-dielectric substrates and integrated thin-film passives allowed designs to scale in density without sacrificing electrical performance or manufacturability.
Programs achieved miniaturization targets while maintaining repeatable electrical behavior across production builds.
[Engineering Takeaway]
“Miniaturization wasn’t limited by the semiconductor — it was limited by interconnect density and tolerances. Thin film let us integrate passives, shorten paths, and scale performance without re-tuning every build.”
— RF & Photonics Packaging Engineer
Please fill out the form and submit to get started.