Custom Case Study
An optical packaging engineer developing next-generation transceivers for 400G, 800G, and beyond was tasked with increasing channel density and performance within increasingly compact optical engines. As multiple laser diodes, drivers, and optical components were integrated into smaller form factors, thermal management became a primary constraint on performance and reliability.
While individual components met electrical and optical specifications, system-level testing revealed that thermal effects were limiting overall module performance.
As power density increased, several challenges emerged:
- Localized hotspots at laser diode junctions reduced efficiency and lifetime
- Thermal cross-talk between adjacent channels impacted uniformity
- Temperature-induced wavelength drift degraded optical coupling and stability
- Limited heat extraction paths restricted overall thermal performance
- Thermal expansion mismatch affected alignment of lenses and fiber interfaces
Laser diode submounts, typically based on aluminum nitride (AlN), were expected to provide both electrical interconnect and efficient heat dissipation. However, conventional die attach methods using AuSn preforms or paste introduced additional variability:
- Bond line thickness variation increased thermal resistance
- Voiding in eutectic solder reduced effective heat transfer
- Inconsistent wetting impacted both thermal performance and alignment
- Manual preform placement limited repeatability and scalability
At the same time, controlling temperature at the laser junction became increasingly critical. Even small temperature shifts resulted in measurable wavelength drift, requiring compensation to maintain coupling efficiency and channel performance.
Without precise thermal control and stable interconnect structures, these effects compounded at the system level:
- Increased reliance on larger heat spreaders or active cooling, driving size and cost
- Reduced laser efficiency and lifetime due to elevated junction temperatures
- Degraded optical coupling and signal stability from wavelength drift
- Increased channel-to-channel variation impacting overall module yield
- Greater assembly complexity, tuning effort, and rework
As transceiver architectures scaled in speed and density, the challenge was no longer just removing heat — it was maintaining stable, repeatable thermal and optical performance at the device level.
The engineering team recognized that solving these issues required more than incremental improvements. It required a platform capable of integrating thermal management, precision interconnects, and localized temperature control directly within the substrate architecture.
In advanced optical transceivers, thermal performance is tightly coupled to optical performance. Without precise control of heat flow and temperature at the laser junction, improvements in device capability cannot be fully realized at the system level.
Please fill out the form and submit to get started.