Capacitors - Aluminum Electrolytic - Medical
Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 10 | 10000 uF | 150000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 16 | 6800 uF | 100000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 25 | 4700 uF | 68000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 40 | 3300 uF | 47000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 63 | 2200 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 100 | 680 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 200 | 150 uF | 2200 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 385 | 68 uF | 1000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | Snap-In | 85 | 400 | 68 uF | 1000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In | Snap-In | 85 | 200 | 330 uF | 3300 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In | Snap-In | 85 | 250 | 220 uF | 2200 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In | Snap-In | 85 | 400 | 82 uF | 1000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In | Snap-In | 85 | 450 | 68 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In | Snap-In | 85 | 500 | 56 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 350 | 1500 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 400 | 1000 uF | 18000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 420 | 1000 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 450 | 1000 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 500 | 680 uF | 12000 uF |