Capacitors - Ceramic - Multilayer SMD
Showing 1 to 10 of 281 entries
Click the buttons to sort and filter the table. Sort toggles between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series 🔼 | Product Image | Type | Technology | Description | Mounting 🔼 | Voltage (V) 🔼 | Capacitance (min.) 🔼 | Capacitance (max.) | Class 🔼 | Dielectric 🔼 |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 1 pF | 680 pF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 1 pF | 2.2 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 10 pF | 180 pF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 22 pF | 150 pF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 51 pF | 1 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 100 pF | 56 nF | BR | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 100 pF | 56 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 120 pF | 4.7 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 220 pF | 270 pF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 330 pF | 1 nF | BP |