Products » Capacitors » Ceramic

Capacitors - Ceramic

Ceramic is commonly used dielectric material that can improve capacitor power dissipation. Vishay offers both multi-layer and single-layer capacitors in a wide range of form factors and complements these offerings with a number of devices that are optimized for specific applications, including board-flex resistant devices and the HVArc Guard® MLCCs, which are designed to prevent surface arc-over in high-voltage applications.

  • Ceramic
  • Design Tools
  • Document Library
  • Press Releases
  • Product Videos
Large Advertile
Small Advertile
Small Advertile
Technology
  • Multilayer SMD
  •    Base Metal
  •    Board-flex
  •    Noble Metal
  •    Non-Magnetic
  •    Surface Arc-Over
  • Multilayer Leaded
  • Singlelayer
  •    AC Disc
  •    DC Disc
  • High Voltage
  •    Disc
  •    Voltage Multipliers
  •    Ring
  • RF Power
  •    Plate
  •    Barrel
  •    Feed-Through
  •    Tubular
  •    Pot
  •    Water Cooled
  •    Stand-off Insulators
Applications
  • Automotive
  • Consumer
  • Industrial
  • Medical
  • Military/Aerospace
  •    QPL/MIL
  •    DLA (DSCC)
  •    High Reliability
  • Telecommunications
  •    Mobile Devices
  • HEV/EV
Mounting and Construction
  • Surface-Mount
  • Leaded/Through-hole
  •    Radial
  •    Axial
  •    Snap In/Screw Terminal
Special Characteristics
  • Board-flex Sensitive
  • DC Blocking
  • High Frequency
  • High Temperature
  • High Reliability/Long-life
  • EMI Safety Rated X/Y
Capacitance
  • below 1 nF
  • 1 nF to 100 nF
  • 101 nF to 10 µF
Voltages
  • below 10 V
  • 10 V to 25 V
  • 26 V to 50 V
  • 51 V to 100 V
  • 101 V to 500 V
  • 501 V to 2000 V
  • above 2000 V
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member