Capacitors - Ceramic - Ring
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() | Class ▲▼ ![]() | Dielectric ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2000 | 5 nF | 5 nF | 2 | R4000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 750 pF | 1 nF | 2 | R2000H (Z5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 2 nF | 3 nF | 2 | R6000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 5 nF | 5 nF | 2 | R6000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 3500 | 100 pF | 100 pF | 1 | R85 (U2J) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 3500 | 1.5 nF | 1.5 nF | 2 | R2000H (Z5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 5600 | 2.5 nF | 2.5 nF | 2 | R6000 (Y5U) |