Capacitors - Ceramic - Singlelayer
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 2312 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | Description ▲▼ | Voltage ▲▼ | Capacitance ▲▼ | Dielectric ▲▼ | Lead Spacing (mm/inch) ▲▼ | Packaging ▲▼ | Lead Style ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | 400 (X2) | 9000 | Y5V | 9.53 mm / 0.375 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | 400 (X2) | 9000 | Y5V | 5 mm / 0.200 inch | Reel | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | 400 (X2) | 100000 | Y5V | 9.53 mm / 0.375 inch | Bulk | Straight | |
![]() Enlarge | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 400 (X2) | 10000 | Y5U | 9.53 mm / 0.375 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 1000 | Y5S | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 1000 | Y5S | 5 mm / 0.200 inch | BULK | Step / High Seated | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 1000 | Y5S | 5 mm / 0.200 inch | Reel | Step / High Seated | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 1500 | Y5S | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 2000 | Y5S | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 2200 | Y5S | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 2200 | Y5S | 6.35 mm / 0.250 inch | Bulk | Outside Crimp | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 (X1) 250 (Y2) | 2200 | Y5S | 6.35 mm / 0.250 inch | Reel | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 1000 | Y5U | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 1000 | Y5U | 10 mm / 0.400 inch | Reel | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 1500 | Y5U | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 2000 | Y5U | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 2200 | Y5U | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 3300 | Y5V | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 4700 | Y5V | 6.35 mm / 0.250 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 4700 | Y5V | 5 mm / 0.200 inch | Reel | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 4700 | Y5V | 5 mm / 0.200 inch | Reel | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 4700 | Y5V | 6.35 mm / 0.250 inch | bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 5000 | Y5V | 9.53 mm / 0.375 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 6800 | Y5V | 9.53 mm / 0.375 inch | Bulk | Straight | |
![]() Enlarge | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 (X1) 125 (Y4) | 8200 | Y5V | 9.53 mm / 0.375 inch | Bulk | Straight |