Capacitors - Ceramic - Barrel
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial Or Screw Terminal | 5000 | 3 pF | 20 pF | 1 | NP0 (C0G) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial Or Screw Terminal | 5000 | 10 pF | 40 pF | 1 | N750 (U2J) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 5000 | 500 pF | 1 nF | 2 | X5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 20 pF | 50 pF | 1 | NP0 (C0G) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 75 pF | 100 pF | 1 | N750 (U2J) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Mounting Tags Or Screw Terminal | 5000 | 1.5 pF | 50 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Mounting Tags Or Screw Terminal | 9000 | 2 pF | 100 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 10 pF | 300 pF | 1 | C0G, U2J, N5600 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 400 pF | 2.5 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | Screw Terminal | 15000 | 10 pF | 500 pF | 1 | C0G, U2J, S3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | Screw Terminal | 15000 | 750 pF | 1.5 nF | 2 | X7R |