Capacitors - Leaded/Through-hole
Showing 1 to 50 of 1193 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Custom Capacitors | Custom Capabilities RF Power Plate Capacitors | pF | pF | ||||
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF | |||
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 3 | 6.8 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 3 | 6.8 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Little-Lytic™ Electrolytics | Axial | 3 | 1 uF | 500 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors With Hermetic Seal | Through-hole, axial | 6 | 470 µF | 4.7 mF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Little-Lytic™ Electrolytics | Axial | 6 | 1 uF | 600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Miniature, Axial Lead | Axial | 6 | 200 uF | 200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 6.3 | 330 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 10 | 220 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 16 | 100 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 25 | 47 uF | 47 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 35 | 100 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 50 | 33 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 9 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 6.3 | 470 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 10 | 100 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 16 | 68 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 25 | 47 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 40 | 22 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 63 | 1 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 100 | 1 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 6.3 | 68 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 6.3 | 150 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 10 | 47 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 10 | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 16 | 33 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 16 | 33 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 20 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 25 | 10 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 25 | 22 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 35 | 33 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 40 | 10 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 40 | 15 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 50 | 10 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 63 | 1 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 63 | 15 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 75 | 12 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 100 | 1 uF | 47 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 100 | 4.7 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 160 | 1.5 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 200 | 1.2 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 250 | 1 uF | 47 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 15 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 10 pF | 15 nF |