Capacitors - Low Profile
Showing 1 to 50 of 68 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Ultra Flat Low Profile | SMD, molded | 2.5 | 15 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 50 | 68 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 60 | 47 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 75 | 33 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 100 | 15 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 125 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 6 | 30 µF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 8 | 25 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 10 | 20 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 15 | 15 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 25 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 30 | 8 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 35 | 15 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 50 | 5 µF | 160 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 60 | 4 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 75 | 3.5 µF | 110 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 100 | 2.2 µF | 86 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 125 | 1.7 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 6 | 30 µF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 8 | 25 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 10 | 20 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 15 | 15 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 25 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 30 | 8 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 35 | 15 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 50 | 5 µF | 160 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 60 | 4 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 75 | 3.5 µF | 110 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 100 | 2.5 µF | 86 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 125 | 1.7 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 4 | 22 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 6.3 | 10 µF | 1.5 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 10 | 4.7 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 16 | 4.7 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 20 | 2.2 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 25 | 2.2 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 35 | 1 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™ Low Profile, Low ESR, Conformal Coated, Maximum CV | SMD, conformal coated | 50 | 1 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated, Maximum CV | SMD, conformal coated | 4 | 22 µF | 2.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, MICROTAN®, High CV Leadframeless Molded Low Profile | SMD, molded | 4 | 10 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Ultra Flat Low Profile | SMD, molded | 4 | 15 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated, Maximum CV | SMD, conformal coated | 6.3 | 10 µF | 2.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated Application Specific Pulse Capacitor for Wireless Modems | SMD, conformal coated | 6.3 | 470 µF | 470 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, MICROTAN®, High CV Leadframeless Molded Low Profile | SMD, molded | 6.3 | 2.2 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Ultra Flat Low Profile | SMD, molded | 6.3 | 10 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated Application Specific Pulse Capacitor for Wireless Modems | SMD, conformal coated | 8.2 | 470 µF | 470 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated, Maximum CV | SMD, conformal coated | 10 | 4.7 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Low Profile, Conformal Coated Application Specific Pulse Capacitor for Wireless Modems | SMD, conformal coated | 10 | 330 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface Mount Chip Capacitors, Low Profile, Leadframeless Molded Type | SMD, molded | 10 | 220 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, MICROTAN®, High CV Leadframeless Molded Low Profile | SMD, molded | 10 | 1 µF | 47 µF |