Power - Heavy Current (ESTA) - Power Factor Controllers

Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Type
▲▼filter
Description
▲▼filter
Voltage Max.
(V)
▲▼filter
Datasheet
13119
Enlarge
Power Factor ControllerMeasuring voltage = Supply voltage: 230 VAC ± 10 %, 6 or 12 steps230 + 10 %
Datasheet
13120
Enlarge
Power Factor ControllerMeasuring voltage: 90 VAC to 690 VAC, supply voltage: 90 VAC to 300 VAC, 45 Hz to 65 Hz, 6 or 12 steps690