News » 2021 Releases » Vishay Intertechnology Extends NCW AT Family of Wide Terminal Thin Film C ...

Vishay Intertechnology Extends NCW AT Family of Wide Terminal Thin Film Chip Resistors With Larger 0612 Case Size

These AEC-Q200 Qualified Devices Offer Higher Power Dissipation to 1 W and Lower Resistance Values Down to 0.10 Ω for Power Electronics in Automotive and Industrial Applications

NCWAT

Products mentioned:

NCW 0406 AT, NCW 0612 AT
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
  • 简体中文

MALVERN, Pa. — Feb. 8, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has extended its NCW AT family of wide terminal thin film chip resistors with a new line of devices in the 0612 case size. For power electronics in automotive and industrial applications, the Vishay Beyschlag NCW 0612 AT components combine high temperature performance and excellent long term stability with high power dissipation up to 1 W and low resistance values down to 0.10 Ω.

Joining the previously released NCW 0406 AT, the AEC-Q200 qualified devices released today offer a wide terminal contact geometry for superior robustness against thermal cycling. In addition, the resistors provide high operating temperatures up to +175 °C, advanced sulfur resistance as verified according to ASTM B 809, and superior moisture resistivity at 85 °C and 85 % relative humidity.

These specifications allow designers to use NCW AT series resistors in harsh and high temperature environments without compromising power rating or electrical performance. The resistors are the perfect choice for most fields of modern professional power electronics in which power dissipation, reliability, stability, and robust design are major concerns. Typical applications will include DC/DC converters, LED drivers, DC current monitoring, and battery management systems.

Device Specification Table:

Part number

NCW 0406 AT

NCW 0612 AT

Case size

0406

0612

Resistance range

0.33 Ω to 0.91 Ω

0.10 Ω to 0.91 Ω

Resistance tolerance

± 1 %

Temperature coefficient

± 50 ppm/K

Rated dissipation P85

0.3 W

1 W

Operating temperature range

-55 °C to +175 °C

Samples and production quantities of the NCW 0612 AT series are available now, with lead times of nine weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member