News » 2020 Releases » Vishay Intertechnology Lowers TCR for TNPU e3 Series Ultra Precision Thin ...

          Vishay Intertechnology Lowers TCR for TNPU e3 Series Ultra Precision Thin Film Flat Chip Resistors in 0603, 0805, and 1206 Case Sizes

          Automotive Grade Products Offer Increased Accuracy With TCR Down to ± 2 ppm/K and Tight Tolerances Down to ± 0.02%

            

          TNPUe3060308051206

          Products mentioned:

          TNPU e3
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
          • 日本語
          • 简体中文

          MALVERN, Pa. — May 27, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has extended its TNPU e3 series of Automotive Grade ultra precision thin film flat chip resistors with lower temperature coefficients down to ± 2 ppm/K in the 0603, 0805, and 1206 case sizes.

          Offering excellent long term stability — for example, permitted maximum resistance change ≤ 0.05 % for 1,000 hours at rated power P70 — the Vishay Draloric TNPU e3 series combines the proven reliability of the well-known TNPW e3 series with lower TCR and tighter tolerances down to ± 0.02 % for increased accuracy. This unique combination makes the AEC‑Q200 qualified resistors perfectly suited for applications such as operational amplifier circuits and sensors for test and measurement, automotive, industrial, medical, and telecommunications equipment.

          The TNPU e3 series with TCR down ± 2 ppm/K is available in 0603, 0805, and 1206 case sizes, with resistance values from 500 Ω to 20 kΩ. Offering superior moisture resistivity (85 °C; 85 % RH), sulfur resistance in accordance to ASTM B 809, and a wide temperature range of -55 °C to +125 °C, the resistors’ extremely stable operation withstands even harsh environmental conditions.

          The devices are suitable for processing on automatic SMD assembly systems and for automatic soldering using wave, reflow, or vapor phase. The resistors are RoHS-compliant, and their pure tin plating provides compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

          Device Specification Table:

          Type

          TCR

          Tolerance

          Resistance Range

          TNPU0603 e3

          ± 10 ppm/K

          ± 0.05 %

          100 Ω to 100 kΩ

          ± 5 ppm/k

          ± 0.1 %

          ± 0.05 %

          ± 0.02 %

          ± 2 ppm/K

          ± 0.1 %

          500 Ω to 20 kΩ

          ± 0.05 %

          ± 0.02 %

          TNPU0805 e3

          ± 10 ppm/K

          ± 0.05 %

          100 Ω to 332 kΩ

          ± 5 ppm/K

          ± 0.1 %

          ± 0.05 %

          ± 0.02 %

          100 Ω to 332 kΩ

          ± 2 ppm/K

          ± 0.1 %

          500 Ω to 20 kΩ

          ± 0.05 %

          ± 0.02 %

          TNPU1206 e3

          ± 10 ppm/K

          ± 0.05 %

          100 Ω to 511 kΩ

          ± 5 ppm/K

          ± 0.1 %

          ± 0.05 %

          ± 0.02 %

          100 Ω to 200 kΩ

          ± 2 ppm/K

          ± 0.1 %

          500 Ω to 20 kΩ

          Samples and production quantities of the extended TNPU e3 resistors in the 0603, 0805, and 1206 case sizes are available now, with typical lead times of 10 to 14 weeks.

            

          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
          • 日本語
          • 简体中文
          ► GET THE LATEST NEWS
          About Vishay Who we are News Events Awards Brands Careers Quality
          Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
          Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
          Resources Design Tools Document Library Engineer's Toolbox Infographics New Products Reference Designs Videos

          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


          Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

          CONNECT WITH US

          Copyright ©2025 Vishay Intertechnology, Inc.

          ECIA Member