News » 2023 Releases » Vishay Intertechnology 200 V FRED Pt® Ultrafast Rectifiers Deliver High C ...

Vishay Intertechnology 200 V FRED Pt® Ultrafast Rectifiers Deliver High Current Ratings to 5 A in Power DFN Series DFN3820A Package

Featuring Low 0.88 mm Profile and Wettable Flanks, 200 V Devices Provide Improved Thermal Performance and Efficiency

2023-VS-1EAH02HM3
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
MALVERN, Pa. — June 21, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new series of 200 V FRED Pt® ultrafast rectifiers in the low profile DFN3820A package with wettable flanks. Providing space-saving, high efficiency solutions for commercial, industrial, and automotive applications, the 1 A VS-1EAH02xM3, 2 A VS-2EAH02xM3, 3 A VS-3EAH02xM3, and 5 A VS-5EAH02xM3 are each available in Vishay Automotive Grade, AEC-Q101 qualified versions.

The first package in Vishay’s new Power DFN family, the DFN3820A features a compact 3.8 mm by 2.0 mm footprint and an extremely low typical height of 0.88 mm, allowing the Vishay Semiconductors rectifiers released today to make more efficient use of PCB space. At the same time, the devices’ optimized copper mass design and advanced die placement technology allow for superior thermal performance that enables operation at higher current ratings.

Compared to devices in the SMP (DO-220AA) package with the same footprint, the VS-1EAH02xM3, VS-2EAH02xM3, VS-3EAH02xM3, and VS-5EAH02xM3 offer a 12 % lower profile and more than double the current rating. In addition, the rectifiers offer equivalent or higher current ratings to larger devices in the conventional SMB (DO-214AA) and SMC (DO-214AB) packages, as well as the eSMP® series SlimSMA (DO-221AC), SlimSMAW (DO-221AD), and SMPC (TO-2778A).

The devices are intended for high frequency inverters, DC/DC converters, freewheeling diodes, clamps and snubbers, polarity protection, and LED backlighting. Typical automotive applications will include dual-voltage injector drivers, piezo drivers, and engine control units (ECU); advanced driver assistance (ADAS), lidar, camera, and antilock braking systems (ABS); and 48 V boardnets, chargers, and battery management systems (BMS) in electric (EV) and hybrid electric vehicles (HEC). In addition, the rectifiers deliver high performance for industrial automation equipment and tools, consumer electronics and appliances, and telecom and medical equipment.

The VS-1EAH02xM3, VS-2EAH02xM3, VS-3EAH02xM3, and VS-5EAH02xM3 offer reverse leakage current down to 1 μA and operate over a wide temperature range from -55 °C to +175 °C, while their low forward voltage drop down to 0.71 V reduces power losses to improve efficiency. The wettable flanks of their DFN3820A package allow for automatic optical inspection (AOI), eliminating the need for an X-ray inspection. Ideal for automated placement, the rectifiers offer a MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 °C. The devices are RoHS-compliant, halogen-free, and their matte tin-plated leads meet the JESD 201 class 2 whisker test.

Device Specification Table:

Part #

IF(AV) (A)

VR (V)

IFSM (A)

VF at IF and TJ

TJ max. (°C)

Package

Vishay

Automotive

Grade

VF (V)

IF (A)

TJ (°C)

VS-1EAH02-M3

1

200

32

0.72

1

150

175

DFN3820A

No

VS-1EAH02HM3

1

200

32

0.72

1

150

175

DFN3820A

Yes

VS-2EAH02-M3

2

200

54

0.71

2

150

175

DFN3820A

No

VS-2EAH02HM3

2

200

54

0.71

2

150

175

DFN3820A

Yes

VS-3EAH02-M3

3

200

61

0.73

3

150

175

DFN3820A

No

VS-3EAH02HM3

3

200

61

0.73

3

150

175

DFN3820A

Yes

VS-5EAH02-M3

5

200

102

0.72

5

150

175

DFN3820A

No

VS-5EAH02HM3

5

200

102

0.72

5

150

175

DFN3820A

Yes

Samples and production quantities of the new FRED Pt ultrafast rectifiers in the DFN3820A package are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member