News » 2026 Releases » Vishay Intertechnology 100 V Gen 2 TMBS® Rectifier Modules Deliver Forwar ...

Vishay Intertechnology 100 V Gen 2 TMBS® Rectifier Modules Deliver Forward Voltage Drop Down to 0.83 V in SOT-227 Package

VS-QA100FA10-et-al

Products mentioned:

VS-QA200FA10
VS-QA100FA10
VS-QA400FA10
VS-QA150BA10
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
MALVERN, Pa. — Jan. 21, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new 100 V Gen 2 Trench MOS Barrier Schottky (TMBS®) rectifier modules in the compact, fully insulated SOT-227 package. Optimized for power conversion in industrial applications, the devices offer best-in-class forward voltage drop down to 0.83 V to reduce conduction losses.

The Vishay Semiconductors rectifier modules released today consist of the dual-diode 100 A VS-QA100FA10, 200 A VS-QA200FA10, and 400 A VS-QA400FA10 in parallel configurations, and the 150 A single phase bridge VS-QA150BA10. With their industry-standard SOT-227 package, the devices can be used as drop-in replacements for competing solutions to increase efficiency.

The modules combine their ultra low forward voltage drop and high current ratings with negligible Qrr and high temperature operation to +150 °C. The devices are intended for high frequency converters and power supplies in welding and industrial SMPS applications, 48 V battery-powered light vehicles, and telecom equipment, and provide blocking diodes for large battery systems.

The VS-QA100FA10, VS-QA150BA10, VS-QA200FA10, and VS-QA400FA10 are RoHS-compliant and UL-approved in accordance with file E78996.

Device Specification Table:

Part #

IF(AV) / IO (A)

VR / VRRM (V)

VFM (V)

Configuration

VS-QA100FA10

100 per module

100

0.83

Two separate diodes, parallel

VS-QA150BA10

150

100

0.87

Single phase bridge

VS-QA200FA10

200 per module

100

0.83

Two separate diodes, parallel

VS-QA400FA10

400 per module

100

0.87

Two separate diodes, parallel

Samples and production quantities of the new TMBS rectifier modules are available now, with lead times of 18 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc. TMBS is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member