News » 2024 Releases » Vishay Intertechnology Extends Voltage Rating Options for Four-Terminal S ...

Vishay Intertechnology Extends Voltage Rating Options for Four-Terminal Snap-in Aluminum Electrolytic Capacitors

299-PHL-4TSI

Products mentioned:

299 PHL-4TSI
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
MALVERN, Pa. — Oct. 16, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) is extending its 299 PHL-4TSI snap-in, four-terminal aluminum electrolytic capacitor family with new 350 V, 500 V, 550 V, and 600 V rated capacitors that greatly expand the range of capacitance-voltage combinations available to designers. Designed for power supplies and industrial and home appliance inverters, the Vishay BCcomponents 299 PHL-4TSI series reduces component counts and lowers costs while increasing mechanical stability and end-product lifetimes.

Featuring a cylindrical aluminum case with pressure relief, insulated with a blue sleeve, the 299 PHL-4TSI capacitors offer high ripple current ratings from 1.9 A to 7.6 A, allowing designers to utilize fewer components to meet the requirements of applications. The 299 PHL-4TSI capacitors have a high 105 °C temperature capability and long useful life of > 5000 h while still being able to withstand high ripple currents.

The four-terminal snap-in capacitors can replace banks of large screw terminal capacitors connected by a bus-bar with smaller parts connected by a PCB. This significantly lowers construction costs and enables soldering processing instead of manual mounting. With larger can sizes than standard two-terminal snap-in capacitors — ranging from 35 mm by 50 mm to 45 mm by 100 mm — the 299 PHL-4TSI series limits the number of components required.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, 299 PHL-4TSI devices are ideally suited for smoothing, filtering, and energy storage. The capacitors are Reach- and RoHS-compliant; their four-terminal configuration provides increased mechanical stability and keyed polarity.

Samples are available from catalog houses in small quantities. Production quantities of all 299 PHL-4TSI values are available now, with lead times of 18 weeks.

 

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member