News » 2021 Releases » Vishay Intertechnology IHVR Vertical-Mount Inductor in 4025 Case Size Sav ...

Vishay Intertechnology IHVR Vertical-Mount Inductor in 4025 Case Size Saves Space, Increases Efficiency in DC/DC Converters

Featuring a Reduced Footprint, Vertical-Mount Configuration, 10 mm by 6.4 mm by 10 mm Device Reduces DCR Down to 0.130 mΩ Offers High Temperature Operation to +155 °C 

IHVR-4025JZ-3Z

Products mentioned:

IHVR-4025JZ-3Z
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
MALVERN, Pa. — Oct. 13, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new IHVR vertical-mount inductor in the 10.25 mm by 6.4 mm by 10 mm 4025 case size. Optimizing inductance and minimizing DCR for increased efficiency in DC/DC converters, the newly designed Vishay Dale IHVR-4025JZ-3Z offers high temperature operation up to +155 °C for computer, server, telecom, and industrial applications.

Compared to traditional inductors, the compact size and unique vertical-mount design of the device released today save on board space and allow for more efficient cooling by utilizing air flow, while enabling 50 % lower DCR down to 0.130 mΩ (typical) and higher rated current up to 112 A. The device’s reduced DCR can provide significant savings in energy costs over the life of a server compared to less-efficient solutions. In addition, its rectangular shape provides better integration with other board components, making it easier for designers to keep PCB trace lengths equal to reduce phase imbalances.

The IHVR-4025JZ-3Z is optimized for energy storage in DC/DC converters up to 5 MHz and high current filtering applications up to the SRF of the inductor. Applications for the device include desktops and servers; low profile, multi-phase, high current power supplies; POL converters; and distributed power systems and FPGAs. In these applications, the inductor offers extremely stable inductance and saturation over the full -40 °C to +155 °C operating temperature range.

Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the IHVR-4025JZ-3Z offers high resistance to thermal shock, moisture, and mechanical shock, and handles high transient current spikes without saturation. The device is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size

4025

Inductance (µH)

0.10 to 0.15

DCR typ. (mΩ)

0.130

DCR max. (mΩ)

0.143

Heat rating current (A)

112(1)

Saturation current (A)

82 to 140(2) / 112 to 183(3)

SRF (MHz)

126 to 212

(1) DC current (A) that will cause an approximate ΔT of 40 °C

(2) DC current (A) that will cause L0 to drop approximately 20 %

(3) DC current (A) that will cause L0 to drop approximately 30 %

 

Samples and production quantities of the IHVR-4025JZ-3Z are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member