News » 2022 Releases » Vishay Intertechnology's New Screw-Terminal Aluminum Capacitors Offer Hig ...

Vishay Intertechnology's New Screw-Terminal Aluminum Capacitors Offer High Capacitance / Voltage Combinations in Smaller Case Sizes

Electrolytic Capacitors Offer High Ripple Currents Up to 49.6 A, Low ESR Down to 2 mΩ, and Long Useful Life to 10 000 h

2022-202 PML-ST

Products mentioned:

202 PML-ST
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
MALVERN, Pa. — Nov. 30, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of screw-terminal aluminum electrolytic capacitors that allow designers to pack more energy storage into less space. Available in 11 case sizes ranging from 35 mm by 60 mm to 90 mm by 220 mm, the Vishay BCcomponents 202 PML-ST series offers high capacitance / voltage (CV) values in smaller case sizes than previous-generation solutions, while providing increased ripple current to 49.6 A, lower ESR down to 2 mΩ, and a long useful life of 10 000 h at +85 °C.

Featuring a cylindrical aluminum case insulated with a blue sleeve and pressure relief in their sealing disc, the electrolytic capacitors released today provide high CV combinations from 56 000 µF at 200 V to 15 000 µF at 450 V. For example, a CV rating of 2200 µF / 400 V — previously available in the 65 mm by 105 mm case size — is now available in the smaller 50 mm by 105 mm case size. For CV ratings with a similar case size to previous-generation solutions, the capacitors offer improved ripple current and ESR. For example, a CV rating of 4700 µF / 400 V offers 12 % higher ripple current and 16 % lower ESR.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the RoHS-compliant devices are ideally suited for filtering, buffering, and energy storage in pulsed power applications with a required lifetime of 10 to 15 years. Typical end products include industrial motor drives; rail traction for trains and subways; welding equipment, HVAC, and UPS; wind turbines and solar power inverters; and medical X-ray equipment.

Device Specification Table:

Series

202 PML-ST

Case size (D x L in mm)

35 x 60 to 90 x 220

Capacitance range

330 µF to 56 000 µF

Tolerance

± 20 %

Rated voltage

200 V to 450 V

Category temperature range

-40 °C to +85 °C

Useful life at +85 °C

10 000 h

Ripple current at 100 Hz and +85 °C

2.69 A to 49.6 A

Typ. ESR at 100 Hz

2 mΩ to 221 mΩ

Max. ESR at 100 Hz

4 mΩ to 332 mΩ

Max. impedance at 10 kHz

 4 mΩ to 218 mΩ

Sectional specification

IEC 60384-4 / EN 130300

Climatic category IEC 60068

40 / 085 / 56

Samples are available from catalog houses in small quantities. Production quantities of the 202 PML-ST series capacitors are available now, with lead times of 18 to 20 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member