News » 2022 Releases » Vishay Intertechnology Thin Film Wraparound Chip Resistor Offers Power to ...

Vishay Intertechnology Thin Film Wraparound Chip Resistor Offers Power to 1 W, Resistance From 39 Ω to 900 kΩ in Four Small Case Sizes

Available in Case Sizes From 0402 to 1206, High Precision Device Enables Miniaturization and Increases Reliability

PEP

Products mentioned:

PEP
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
MALVERN, Pa. — May 16, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new high precision thin film wraparound chip resistor for industrial, military, and aerospace applications. In addition to offering the widest resistance value range on the market, the Vishay Sfernice PEP delivers higher power ratings in smaller case sizes than competing devices, which enables miniaturization and increases reliability by reducing the mechanical stress on solder joints.

The resistor released today is available in four case sizes from 0402 to 1206 and features a high power rating to 1 W in the 1206 case size (without cooling under the PCB). The PEP offers a wide resistance range from 39 W to 900 kW, with tolerances down to ± 0.05 %, and operates over a broad temperature range of -55 °C to +155 °C. Combined with very low noise of < -35 dB, a low voltage coefficient of < 0.01 ppm/V, and load-life stability of ± 0.1 % typical for 2,000 hours at +70 °C, the device’s typical specifications exceed the requirements of MIL-PRF-55342G.

The PEP is optimized for precision applications requiring low noise and high stability over time and temperature. End products will include instrumentation, military and avionics guidance systems, automatic test equipment, industrial appliances, and operational amplifiers for test and measurement equipment.

RoHS-compliant, halogen-free, and Vishay Green, the device is sulfur-resistant per the ASTM B809-95 humid vapor test.

Device Specification Table:

Case size

Resistance
range (Ω)

Rated power
(W) Pn1

Rated Power
(W) Pd2

Limiting element
voltage (V)

0402

39 to 50 k

0.125

0.063

50

0603

39 to 108 k

0.320

0.125

75

0805

39 to 240 k

0.500

0.200

150

1206

39 to 900 k

0.6603

0.330

200

1 Pn = nominal power

2 Pd = derated power intended to improve stability

3 Pn = 1 W if device is mounted on an alumina board

Samples and production quantities of the PEP resistor are available now, with lead times of 16 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member