News » 2020 Releases » Vishay Intertechnology Extends Resistance Range of MCA 1206 AT Precision ...

Vishay Intertechnology Extends Resistance Range of MCA 1206 AT Precision Series Thin Film Chip Resistors

Automotive Grade Devices Offer Resistance Values Up to 10 MΩ in 1206 Case Size With TCR of ± 25 ppm/K and Tight Tolerance of ± 0.1 %

MCATPrecision

Products mentioned:

MCS 0402 AT, MCT 0603 AT, MCU 0805 AT, MCA 1206 AT - Precision
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
  • 日本語
  • 简体中文

MALVERN, Pa. — May 6, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has enhanced its MC AT precision series of Automotive Grade thin film chip resistors with a wider range of resistance values from 47 Ω to 10 MΩ in the 1206 case size. The MCA 1206 AT is the industry’s only such device to combine resistance values above 5 MΩ with TCR of ± 25 ppm/K, tight tolerances of ± 0.1 %, and thin film stability.

With excellent moisture resistivity, superior temperature cycling robustness, and advanced sulfur resistance in accordance with ASTM B 809, the Vishay Beyschlag MCA 1206 AT is designed to deliver stable performance under harsh environmental conditions in automotive, industrial, medical, and telecommunications equipment. The device will typically serve as the high ohmic part of a voltage divider in these applications, such as in battery management systems.

The resistor features an operating voltage of 200 V, power rating of 400 mW at +70 °C ambient temperature, and operates over a -55 °C to +155 °C temperature range. The device is AEC-Q200 qualified and RoHS-compliant.

Samples and production quantities of the MCA 1206 AT are available now, with lead times of few weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member