News » 2020 Releases » Vishay Intertechnology’s New Automotive Grade Proximity Sensors Del ...

Vishay Intertechnology’s New Automotive Grade Proximity Sensors Deliver High Resolution Up to 20 µm for Force Sensing

Offered in Low Profile SMD Packages, Devices Prevent False Triggers in Automotive, Consumer, and Industrial Applications

VCNL3030X01andVCNL3036X01

Products mentioned:

VCNL3030X01
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
  • 日本語
  • 简体中文

MALVERN, Pa. — Nov. 16, 2020 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new fully integrated Automotive Grade proximity sensors with high resolution up to 20 µm for force sensing applications. They each combine a photodiode, amplifier, and ADC circuitry in a 4 mm by 2.36 mm surface-mount package with a low 0.75 mm profile. The VCNL3030X01 features an on-board infrared emitter (IRED) while the VCNL3036X01 is designed to be used with up to three external IREDs, for which an onboard driver with internal logic is provided.

Ideally suited for use in automotive, consumer, smart home, industrial, office, and toy products, the AEC-Q101 qualified devices released today provide higher resolution compared to previous-generation sensors at a lower cost. When used for force sensing applications in steering wheel controls, laptop smart power buttons and multi-force trackpads, and touchpads for IoT devices and kitchen appliances, the VCNL3030X01 and VCNL3036X01 prevent false triggers and even allow users to wear gloves. Designed to work with external IREDs, the VCNL3036X01 provides increased flexibility for product design.

The devices support the I²C bus communication interface, while their programmable interrupt function allows designers to specify high and low thresholds, which reduces the continuous communication with the microcontroller. Featuring selectable 12-bit and 16-bit outputs, the proximity sensors use intelligent cancellation to eliminate cross-talk, while a smart persistence scheme ensures accurate sensing and faster response time. The VCNL3030X01’s emitter wavelength peaks at 940 nm and has no visible “red-tail.”

The VCNL3030X01 and VCNL3036X01 feature IRED / LED pulse current of 200 mA, a supply voltage range of 2.5 V to 3.6 V, and an I²C bus voltage range from 1.8 V to 5.5 V. For force sensing applications, the sensors offer the flexibility to fine-tune the current for short displacements. The devices are RoHS-compliant, halogen-free, and Vishay Green.

Samples and production quantities of the new proximity sensors are available now, with lead times of six to 12 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member