News » 2021 Releases » Vishay Intertechnology BiAs Single-Line ESD Protection Diode Features Spa ...

          Vishay Intertechnology BiAs Single-Line ESD Protection Diode Features Space-Saving DFN1006-2A Package With Side-Wettable Terminals

          Device Provides Low Capacitance Down to 8 pF Typical for Interface Protection in Commercial and Automotive Applications

          VCUT0714BHD1

          Products mentioned:

          VCUT0714BHD1
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
          MALVERN, Pa. — Aug. 11, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today released a new bidirectional asymmetrical (BiAs) single-line ESD protection diode in the compact new DFN1006-2A package with side-wettable terminals. Saving space over solutions in SOT packages, the Vishay Semiconductors VCUT0714BHD1 offers low capacitance and leakage current for the protection of high speed data lines against transient voltage signals.

          With its working voltage range of -7 V to +14 V or -14 V to +7 V, and low load capacitance down to 8 pF typical, the diode released today is a standard ESD diode also good for interface protection in commercial applications. For automotive applications, the VCUT0714BHD1 is also available in an AEC-Q101 qualified version. Due to the short leads and small size of the DFN1006-2A package, the device’s line inductance is very low, allowing fast transients such as an ESD strike to be clamped with minimal over- or undershoots.

          The protection diode features a low maximum leakage current of < 0.1 μA at the working voltage of 7 V or 14 V; a breakdown voltage of 7.3 V or 14.5 V typical at 1 mA; and a maximum clamping voltage of 15 V at 3.6 A or 30 V at 2 A. The VCUT0714BHD1 provides transient protection for one data line as per IEC 61000‑4‑2 at ± 25 kV (contact) and ± 30 kV (air) discharge. The device offers a moisture sensitivity level (MSL) of 1 in accordance with J-STD-020 and a UL 94 V-0 flammability rating.

          RoHS-compliant, halogen-free, and Vishay Green, the protection diode supports automated optical inspection (AOI) for automotive systems. Soldering can be checked by standard vision inspection; no X-ray is required.

          Samples and production quantities of the VCUT0714BHD1 are available now, with lead times of 12 weeks for large orders.

          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

          facebook https://www.facebook.com/VishayIntertechnology

          ###

          The DNA of tech™ is a trademark of Vishay Intertechnology.
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
          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


          Contact Us | Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security |

          CONNECT WITH US

          Copyright ©2025 Vishay Intertechnology, Inc.

          ECIA Member