News » 2020 Releases » Vishay Intertechnology Automotive Grade PIN Photodiodes Feature Low 0.7 m ...

Vishay Intertechnology Automotive Grade PIN Photodiodes Feature Low 0.7 mm Profile, Increased Signal to Noise Ratio

Offered in 0805 Case Size, AEC-Q101 Qualified Devices Feature Black SMD Packages to Eliminate Side Illumination

VEMD4010X01

Products mentioned:

VEMD4010X01
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
  • 简体中文

MALVERN, Pa. — Sep. 28, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new surface-mount Automotive Grade silicon PIN photodiodes in the compact 0805 case size with a low 0.7 mm profile — 0.15 mm lower than previous-generation devices. Offered in black packages, the opaque side walls of the Vishay Semiconductors VEMD4010X01 and VEMD4110X01 eliminate unwanted side illumination to increase their signal to noise ratio.

The AEC-Q101 qualified photodiodes released today are optimized for photo detection in applications such as solar load sensors; automotive rain, light, and tunnel sensors; light barriers for elevators, garage doors, and industrial equipment; and reflective sensors for touchless faucets, toilets, and trash cans.  For the detection of visible and near infrared radiation, the VEMD4010X01 offers a wide sensitivity range from 550 nm to 1040 nm. For 740 nm to 1040 nm infrared applications, the VEMD4110X01 features a daylight blocking filter and is matched with 830 nm to 950 nm IR emitters.

Delivering high sensitivity, the devices feature a sensitive area of 0.42 mm2, reverse light current of 2.4 µA, and a low dark current of 1 nA. The VEMD4010X01 and VEMD4110X01 offer fast response times, ± 60° angles of half-sensitivity, a wide temperature range of -40 °C to +110 °C, and 910 nm wavelengths of peak sensitivity. RoHS-compliant, halogen-free, and Vishay Green, the photodiodes provide a moisture sensitivity level (MSL) of 3 in accordance with J-STD-020 for a floor life of 168 hours.

Samples and production quantities of the VEMD4010X01 and VEMD4110X01 are available now, with lead times of 10 weeks for larger orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member