News » 2021 Releases » Vishay Intertechnology’s New FRED Pt® Gen 5 600 V Hyperfast and Ult ...

Vishay Intertechnology’s New FRED Pt® Gen 5 600 V Hyperfast and Ultrafast Rectifiers Offer Best in Class Reverse Recovery Losses

15 A to 75 A Devices Increase the Efficiency of AC/DC and DC/DC Converters in Automotive and Industrial Applications

VS-e5TH1506-M3etal

Products mentioned:

VS-E5TH1506-M3
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
  • 简体中文
  • Deutsch

MALVERN, Pa. — March 29, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 10 new FRED Pt® Gen 5 600 V Hyperfast and Ultrafast rectifiers. Offering the best reverse recovery performance for devices in their class, the 15 A, 30 A, 60 A, and 75 A Vishay Semiconductors rectifiers are designed to increase the efficiency of AC/DC and DC/DC converters and of hard- and soft-switched or resonant designs.

The devices released today offer 30 % lower reverse recovery losses than the closest competing rectifiers and 48 % lower than previous-generation FRED Pt solutions, while maintaining low conduction and switching losses. The result is improved light- and full-load efficiency in high speed LLC output rectification stages for EV / HEV battery charging stations and high frequency stages for UPS applications.

The rectifiers are available in TO-220AC and TO-247AD packages and X-type Hyperfast and H-type Ultrafast speed classes. X-type devices offer the advantage of lower QRR, while H-type rectifiers feature lower forward voltage. RoHS-compliant and halogen-free, the components offer high temperature operation to +175 °C.

Device Specification Table:

Part #

VR (V)

IF(AV) (A)

VF typ. (V)1

QRR typ. (nC)2

Speed class

trr typ. (ns)3

Package

VS-E5TH1506-M3

600

15

1.15

782

H

22

TO-220AC 2L

VS-E5TX1506-M3

600

15

1.3

578

X

19

TO-220AC 2L

VS-E5TH3006-M3

600

30

1.15

1560

H

25

TO-220AC 2L

VS-E5TX3006-M3

600

30

1.3

952

X

22

TO-220AC 2L

VS-E5PH3006L-N3

600

30

1.15

1560

H

25

TO-247AD 2L

VS-E5PX3006L-N3

600

30

1.3

952

X

22

TO-247AD 2L

VS-E5PH6006L-N3

600

60

1.2

2385

H

29

TO-247AD 2L

VS-E5PX6006L-N3

600

60

1.4

1568

X

26

TO-247AD 2L

VS-E5PH7506L-N3

600

75

1.2

3090

H

32

TO-247AD 2L

VS-E5PX7506L-N3

600

75

1.4

2048

X

29

TO-247AD 2L

1IF = rated current, TJ = 125 °C

2TJ = 125 °C, IF = rated current A, VR = 400 V, dIF/dt = 1000 A/μs

3TJ= 25 °C IF = 1 A dIF/dt = 100 A/μs, VR = 30 V

Samples and production quantities of the new FRED Pt rectifiers are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 简体中文
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member