News » 2022 Releases » New Vishay Intertechnology FRED Pt® Gen 5 Hyperfast and Ultrafast Rectifi ...

New Vishay Intertechnology FRED Pt® Gen 5 Hyperfast and Ultrafast Rectifiers in Compact SOT-227 Package Reduce Conduction and Switching Losses

600 V and 1200 V Devices Increase Efficiency in Automotive, Solar, and UPS Applications

2022- VS-U5FH120FA120

Products mentioned:

FRED Pt® Gen 5 600 V and 1200 V
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
MALVERN, Pa. — Sept. 12, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 15 new FRED Pt® Gen 5 600 V and 1200 V Hyperfast and Ultrafast rectifiers in the compact SOT-227 package. Offering the best conduction and switching loss trade-off for devices in their class, the Vishay Semiconductors rectifiers are designed to increase the efficiency of high frequency converters and of soft-switched or resonant designs.

Matched to operate with MOSFETs or high speed IGBTs, the devices released today are optimized for PFC and output rectification stages for EV / HEV battery charging stations, booster stages for solar inverters, and UPS. For these applications, the rectifiers offer lower conduction losses than previous-generation devices, while maintaining low reverse recovery losses. In addition, the semiconductor in the SOT-227 package is isolated from the copper base plate, allowing for common heatsinks and compact assemblies to be built.

The devices offer current capability of 30 A at 600 V in the single-phase bridge configuration and 60 A to 300 A at 600 V and 1200 V in the dual-diode configuration. The rectifiers are available in X-type Hyperfast and H-type Ultrafast speed classes, with H-type devices offering the advantage of lower conduction losses and X-type devices featuring faster recovery times. The components offer high temperature operation to +175 °C.

Device Specification Table:

Part #

Configuration

VR (V)

VFM (V)

IFAV (A)

trr (ns) typ.

Qrr (nC) typ.

Speed class

RthJC (°C/W) max.

VS-U5FH30BA60

Single phase

600

1.6

30

57

3002

H

1.39

VS-U5FH60FA60

Dual diode

600

1.37

301

61

4002

H

0.95

VS-U5FH120FA60

Dual diode

600

1.36

601

67

6002

H

0.7

VS-U5FH150FA60

Dual diode

600

1.34

751

70

6004

H

0.54

VS-U5FH300FA60

Dual diode

600

1.36

1501

76

9005

H

0.35

VS-U5FH60FA120

Dual diode

1200

2.08

301

54

13006

H

1.1

VS-U5FH120FA120

Dual diode

1200

1.99

601

71

23007

H

0.69

VS-U5FH240FA120

Dual diode

1200

1.99

1201

98

34008

H

0.38

VS-U5FX60FA60

Dual diode

600

1.6

301

57

3002

X

0.95

VS-U5FX120FA60

Dual diode

600

1.6

601

63

4003

X

0.7

VS-U5FX150FA60

Dual diode

600

1.6

751

65

3604

X

0.54

VS-U5FX300FA60

Dual diode

600

1.6

1501

72

4005

X

0.35

VS-U5FX60FA120

Dual diode

1200

2.91

301

41

8006

X

1.1

VS-U5FX120FA120

Dual diode

1200

2.75

601

46

12007

X

0.69

VS-U5FX240FA120

Dual diode

1200

2.8

1201

60

16008

X

0.38

1 Per diode

2 IF = 30 A, dIF/dt = 1000 A/μs, VR = 400 V, TJ = 25 °C

3 IF = 60 A, dIF/dt = 1000 A/μs, VR = 400 V, TJ = 25 °C

4 IF = 75 A, dIF/dt = 1000 A/μs, VR = 400 V, TJ = 25 °C

5 IF = 150 A, dIF/dt = 1000 A/μs, VR = 400 V, TJ = 25 °C

6 IF = 30 A, dIF/dt = 1000 A/μs, VR = 800 V, TJ = 25 °C

7 IF = 60 A, dIF/dt = 1000 A/μs, VR = 800 V, TJ = 25 °C

8 IF = 120 A, dIF/dt = 1000 A/μs, VR = 800 V, TJ = 25 °C

Samples quantities of the new FRED Pt rectifiers are available now. Production quantities are available with lead times of 26 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology. FRED Pt is a registered trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member