News » 2022 Releases » Vishay推出PowerPAK® 8x8L封装60 V和80 V N沟道MOSFET,优异的RDS(ON) 导通电阻低至0.65 mΩ ...

Vishay推出PowerPAK® 8x8L封装60 V和80 V N沟道MOSFET,优异的RDS(ON) 导通电阻低至0.65 mΩ

小型器件采用无引线键合鸥翼引线结构,提高板级可靠性

SiJH600E-and-SiJH800E

Products mentioned:

SiJH600E
SiJH800E
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
  • 简体中文
  • Deutsch

宾夕法尼亚、MALVERN — 2022年1月31日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出两款n沟道TrenchFET® MOSFET,以提高通信和工业应用功率密度、能效和板级可靠性。为实现设计目标,60 V SiJH600E和80 V SiJH800E具有超低导通电阻,工作温度可达+175 °C以及高连续漏极电流。节省空间的PowerPAK® 8x8L封装采用无引线键合鸥翼引线结构消除机械应力,有助于提高板级可靠性。

SiJH600E和SiJH800E超低导通电阻—10 V下典型值分别为0.65 mW和1.22 mW—比同代PowerPAK SO-8封装器件分别降低54 %和52 %,从而减小了传导功耗,实现节能的效果。

为提高功率密度,SiJH600E和SiJH800E连续漏极电流分别为373 A和288 A,封装占位面积比D2PAK封装减小60 %,高度降低57 %。为节省电路板空间,每款MOSFET还可以用来取代两个并联的PowerPAK SO-8器件。

器件规格表:

产品型号

VDS (V)

ID (A)

RDS(ON) @ 10 V (mΩ)

Rthjc (°C/W)

SiJH600E

60

373

0.65

0.36

SiJH800E

80

299

1.22

0.36

该Vishay Siliconix器件工作温度可达+175 °C,性能稳定可靠,适用于电源、电机驱动控制、电池管理和电动工具等应用同步整流。器件采用无铅 (Pb) 封装、无卤素、符合RoHS标准,经过100 % Rg和UIS测试。

封装对比表:

封装

长 (mm)

宽 (mm)

高 (mm)

尺寸 (长x宽mm2)

PowerPAK 8x8L

8.0

7.9

1.8

63.2

D2PAK (TO-263)

15.2

10

4.4

152

Samples of the SiJH600E and SiJH800E are available now. Information on production lead times and quantities is available from Vishay or our distribution partners.

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。

###

The DNA of tech.™是Vishay Intertechnology的商标。TrenchFET和PowerPAK是Siliconix公司的注册商标。
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
  • 简体中文
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member