News » 2024 Releases » Vishay Intertechnology 40 V MOSFET in PowerPAK® 10x12 Package Offers Best ...

Vishay Intertechnology 40 V MOSFET in PowerPAK® 10x12 Package Offers Best in Class RDS(ON) of 0.34 mW to Increase Efficiency

SiJK140E

Products mentioned:

SiJK140E
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
MALVERN, Pa. — Dec. 4, 2024 — To provide higher efficiency and power density for industrial applications, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 40 V TrenchFET® Gen V n-channel power MOSFET in the PowerPAK® 10x12 package with best in class on-resistance. Compared to competing devices in the same footprint, the Vishay Siliconix SiJK140E slashes on-resistance by 32 %, while offering 58 % lower on-resistance than 40 V MOSFETs in the TO-263-7L.

With on-resistance down to 0.34 mW typical at 10 V, the device released today minimizes power losses from conduction to increase efficiency, while improving thermal performance with a low RthJC of 0.21 °C/W typical. By allowing designers to utilize one device instead of two in parallel to achieve the same low on-resistance, the SiJK140E also improves reliability and mean time between failures (MTBF).

The MOSFET features a bond-wireless (BWL) design that minimizes parasitic inductance, while maximizing current capability. While TO-263-7L solutions in bond-wired (BW) packages are limited to currents of 200 A, the SiJK140E offers a continuous drain current up to 795 A for increased power density, while providing a robust SOA capability. Occupying an area of 120 mm2, the device’s PowerPAK 10x12 package saves 27 % PCB space compared to the TO-263-7L, while offering a 50 % lower profile.

The SiJK140E is ideal for synchronous rectification, hot swap switching, and OR-ing functionality. Typical applications will include motor drive controls, power tools, welding equipment, plasma cutting machines, battery management systems, robotics, and 3D printers. To avoid shoot-through in these products, the standard-level FET offers a high threshold voltage of 2.4Vgs. RoHS-compliant and halogen-free, the MOSFET is 100 % Rg and UIS tested.

Comparison Table PPAK10x12 vs TO-263-7L

Part number

SiJK140E

SUM40014M

Performance Improved

Package

PowerPAK10x12

TO-263-7L

-

Dimensions (mm)

10 x 12

10.4 x 16

+27 %

Hight

2.4

4.8

+50 %

VDS (V)

40

40

-

VGS (V)

± 20

± 20

-

Configuration

Single

Single

-

              VGSth  (V)

Min.

2.4

1.1

+118 %

RDS(on) (mΩ) @ 10 VGS

Typ.

0.34

0.82

+58 %

Max.

0.47

0.99

+53 %

Qg (nC) @ 10 VGS

Typ.

312

182

-

FOM

-

106

149

+29 %

ID (A)

Max.

795

200

+397 %

RthJC (C/W)

Max.

0.21

0.4

47 %

Samples and production quantities of the SiJK140E are available now, with lead times of 36 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member