News » 2024 Releases » New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in ...

New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in Biomedical Applications

Key Features Include Larger Sensitive Area of 6.0 mm2, Increased Reverse Light Current, and Small Form Factor of 4.8 mm by 2.5 mm by 0.5 mm

VEMD8082

Products mentioned:

VEMD8082
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
MALVERN, Pa. — August 14, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today released a new silicon PIN photodiode that brings a higher level of sensitivity in the visible / near infrared wavelength to biomedical applications such as heart rate and blood oxygen monitoring. The new VEMD8082 features increased reverse light current, decreased diode capacitance, and faster rise and fall times compared to previous generation solutions. Additionally, its small form factor of 4.8 mm by 2.5 mm by 0.5 mm makes it suitable for integration into low profile devices such as smart watches.

The high sensitivity provided by the VEMD8082 is particularly important in biomedical applications such as photoplethysmography (PPG), where the photodiode is used to detect changes in blood volume and flow by measuring the amount of light absorbed or reflected by blood vessels. In such applications, precise measurements are crucial for diagnosing and monitoring conditions such as cardiovascular disease.

Specifications for the new device contributing to its high sensitivity compared to previous generation devices include a radiant sensitive area of 6.0 mm2 and an increase in reverse light current of 18 to 20 percent, depending on wavelength. Decreased diode capacitance from 50 pF to 46 pF, as well as faster rise times of 40 ns vs. 110 ns, allow for higher sampling rates.

Samples and production quantities of the VEMD8082 are available now.

Vishay bietet eines der weltweit größten Angebote an diskreten Halbleiterbauelementen und passiven elektronischen Bauteilen, die innovative Designs ermöglichen und in den unterschiedlichsten Märkten Verwendung finden – von Automobilindustrie über Computer, Consumer-Produkte und Telekommunikation bis hin zu Luft-/Raumfahrt-/Wehrtechnik und Medizintechnik. Mit seinem weltweiten Kundenstamm ist Vishay The DNA of tech.®  Vishay Intertechnology, Inc. zählt zu den Fortune-1000-Unternehmen und ist an der New Yorker Börse (NYSE) unter dem Tickersymbol VSH notiert. Weitere Informationen über Vishay finden Sie unter www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member