News » 2025 Releases » Vishay Intertechnology 650 V and 1200 V SiC Schottky Diodes in SOT-227 Pa ...

          Vishay Intertechnology 650 V and 1200 V SiC Schottky Diodes in SOT-227 Package Increase Efficiency in High Frequency Applications

          ​VS-SC40FA65-et-al

          Products mentioned:

          VS-SC200FA65
          VS-SC120FA65
          VS-SC240FA65
          VS-SC240FA120
          VS-SC50BA65
          VS-SC90BA65
          VS-SC90BA120
          VS-SC50BA120
          VS-SC160FA65
          VS-SC120FA120
          VS-SC160FA120
          VS-SC40FA120
          VS-SC40FA65
          VS-SC80FA65
          VS-SC200FA120
          VS-SC80FA120
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
          MALVERN, Pa. — Jan. 29, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 16 new 650 V and 1200 V silicon carbide (SiC) Schottky diodes in the industry-standard SOT-227 package. Designed to deliver high speed and efficiency for high frequency applications, the Vishay Semiconductors devices offer the best trade-off between capacitive charge (QC) and forward voltage drop for diodes in their class.

          The devices released today consist of 40 A to 240 A dual-diode components in a parallel configuration, and 50 A and 90 A single phase bridge devices. Built on state of the art thin wafer technology, the diodes’ low forward voltage drop down to 1.36 V dramatically reduces conduction losses for increased efficiency. Further increasing efficiency, the devices offer better reverse recovery parameters than Si-based diodes and have virtually no recovery tail.

          Typical applications for the components will include AC/DC PFC and DC/DC ultra high frequency output rectification in FBPS and LLC converters for photovoltaic systems, charging stations, industrial UPS, and telecom power supplies. In these applications, the diodes’ low QC down to 56 nC allows for high speed switching, while their industry-standard package offers a drop-in replacement for competing solutions.

          The diodes deliver high temperature operation to +175 °C and a positive temperature coefficient for easy parallelling. UL-approved to file E78996, the devices feature a large creepage distance between terminals and a simplified mechanical design for rapid assembly.

          Device Specification Table:

          Part Number

          VR
          (V)

          IF(AV)
          (A)

          VF at
          IF (V)

          IFSM
          (A)

          QC
          (nC)

          Configuration

          VS-SC40FA65

          650

          40

          1.36

          105

          561

          Two separate diodes, parallel pin-out

          VS-SC80FA65

          80

          1.36

          225

          1101

          Two separate diodes, parallel pin-out

          VS-SC120FA65

          120

          1.39

          340

          1641

          Two separate diodes, parallel pin-out

          VS-SC160FA65

          160

          1.38

          450

          2201

          Two separate diodes, parallel pin-out

          VS-SC200FA65

          200

          1.39

          555

          2751

          Two separate diodes, parallel pin-out

          VS-SC240FA65

          240

          1.40

          675

          3281

          Two separate diodes, parallel pin-out

          VS-SC50BA65

          50

          1.50

          267

          1101

          Single phase bridge

          VS-SC90BA65

          90

          1.61

          340

          1641

          Single phase bridge

          VS-SC40FA120

          1200

          40

          1.39

          130

          1122

          Two separate diodes, parallel pin-out

          VS-SC80FA120

          80

          1.4

          260

          2242

          Two separate diodes, parallel pin-out

          VS-SC120FA120

          120

          1.42

          385

          3332

          Two separate diodes, parallel pin-out

          VS-SC160FA120

          160

          1.44

          500

          4442

          Two separate diodes, parallel pin-out

          VS-SC200FA120

          200

          1.45

          620

          5532

          Two separate diodes, parallel pin-out

          VS-SC240FA120

          240

          1.45

          690

          6512

          Two separate diodes, parallel pin-out

          VS-SC50BA120

          50

          1.5

          328

          2232

          Single phase bridge

          VS-SC90BA120

          90

          1.9

          500

          3322

          Single phase bridge

          1VR = 400 V

          2VR = 800 V

           

          Samples and production quantities of the new SiC diodes are available now, with lead times of 18 weeks.

          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

          facebook https://www.facebook.com/VishayIntertechnology

          ###

          The DNA of tech® is a registered trademark of Vishay Intertechnology.
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
          Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


          Contact Us | Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security |

          CONNECT WITH US

          Copyright ©2025 Vishay Intertechnology, Inc.

          ECIA Member