Diodes and Rectifiers - Bridge - Forward current 1.1 to 2 A
Showing 1 to 50 of 95 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | WOG | 2 | 60 | 50 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 100 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 200 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 400 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 600 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 800 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 1000 | 1.1 | 150 | Quad | |
Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1.5 | 50 | 600 | 1.0 | 125 | Quad | |
Enlarge | DFS | 1.5 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 100 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 200 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 400 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 600 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 100 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 200 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 400 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 600 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | WOG | 1.5 | 50 | 50 | 1.0 | 150 | Quad | |
Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 150 | Quad | |
Enlarge | WOG | 1.5 | 50 | 400 | 1.0 | 150 | Quad |