Diodes and Rectifiers - Bridge - Forward current 10.1 to 20 A
Showing 1 to 50 of 111 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | BU | 12 | 150 | 600 | 0.88 | 150 | In-line | |
Enlarge | BU | 12 | 150 | 800 | 0.88 | 150 | In-line | |
Enlarge | BU | 12 | 150 | 1000 | 0.88 | 150 | In-line | |
Enlarge | BU | 15 | 200 | 600 | 0.87 | 150 | In-line | |
Enlarge | BU | 15 | 200 | 800 | 0.87 | 150 | In-line | |
Enlarge | BU | 15 | 200 | 1000 | 0.87 | 150 | In-line | |
Enlarge | BU | 20 | 240 | 600 | 0.85 | 150 | In-line | |
Enlarge | BU | 20 | 240 | 800 | 0.85 | 150 | In-line | |
Enlarge | BU | 20 | 240 | 1000 | 0.85 | 150 | In-line | |
Enlarge | GBPC | 12 | 200 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 12 | 200 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC | 15 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 15 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 200 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 400 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 600 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 300 | 800 | 0.95 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 200 | 200 | 1.0 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 200 | 400 | 1.0 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 200 | 600 | 1.0 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 200 | 800 | 1.0 | 150 | In-line | |
Enlarge | GSIB-5S | 15 | 200 | 200 | 1.0 | 150 | In-line |