Diodes and Rectifiers - EMI-Filter
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | VRWM (V) ▲▼ | IR at VRWM (µA) ▲▼ | VBR at IR = 1 mA (V) ▲▼ | f3dB Cut-off Frequency (MHz) ▲▼ | R8 Line Resistance ( Ω) ▲▼ | CIN at VR = 0 V; VAC < 100 mV; f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | LLP2513-13L | 5 | 1 | 6 | 100 | 100 | 60 | ± 30 | 6 | No | |
![]() Enlarge | LLP2513-13L | 5 | 1 | 6 | 130 | 100 | 40 | ± 18 | 6 | No | |
![]() Enlarge | LLP2513-13L | 5 | 1 | 6 | 240 | 100 | 20 | ± 10 | 6 | No |