Diodes and Rectifiers - ESD Protection
ESD protection devices with excellent robustness level up to 30 kV and a broad choice of latest packages like CLP, LLP, and DFN.
To select multiple values, Ctrl-click or click-drag over the items
Applications
Package
Reverse Working
Voltage
(V)
Capacitance
(pF)
Leakage
Current
(µA)
Peak Pulse Current
8/20 µs (*10/1000 µs)
acc. IEC 61000-4-5
(A)
Peak Pulse
Power 8/20 µs
acc. IEC 61000-
4-5
(W)
Protectable
Lines
ESD Immunity
acc. IEC 61000-4-
2
(kV)
Max. Operating
Junction Temperature
(°C)
AEC-Q101
Qualified
Showing 1 to 25 of 187 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | Package ▲▼ | Reverse Working Voltage (V) ▲▼ | Capacitance (pF) ▲▼ | Leakage Current (µA) ▲▼ | Peak Pulse Current 8/20 µs (*10/1000 µs) acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power 8/20 µs acc. IEC 61000- 4-5 (W) ▲▼ | Protectable Lines ▲▼ | ESD Immunity acc. IEC 61000-4- 2 (kV) ▲▼ | Max. Operating Junction Temperature (°C) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | LLP75-6L | 5 | 126 | 1 | 12 | 200 | 5 | ± 30 | 125 | No | |
![]() Enlarge | SMF (DO-219AB) | 10 | 562 | 0.1 | 11.8 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 10 | 562 | 0.1 | 11.8 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 11 | 509 | 0.1 | 11 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 11 | 509 | 0.1 | 11 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 12 | 483 | 0.1 | 10.1 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 12 | 483 | 0.1 | 10.1 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 13 | 423 | 0.1 | 9.3 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 13 | 423 | 0.1 | 9.3 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 14 | 392 | 0.1 | 8.6 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 14 | 392 | 0.1 | 8.6 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 15 | 367 | 0.1 | 8.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 15 | 367 | 0.1 | 8.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 16 | 343 | 0.1 | 7.7 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 16 | 343 | 0.1 | 7.7 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 17 | 324 | 0.1 | 7.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 17 | 324 | 0.1 | 7.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 18 | 320 | 0.1 | 6.8 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 18 | 320 | 0.1 | 6.8 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 20 | 283 | 0.1 | 6.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 20 | 283 | 0.1 | 6.2 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 22 | 271 | 0.1 | 5.6 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 22 | 271 | 0.1 | 5.6 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 24 | 244 | 0.1 | 5.1 | 1000 | 1 | ± 30 | 175 | Yes | |
![]() Enlarge | SMF (DO-219AB) | 24 | 244 | 0.1 | 5.1 | 1000 | 1 | ± 30 | 175 | Yes |