ESD Protection - AEC-Q101 Qualified Products
Showing 1 to 50 of 148 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package (JEDEC®) Code ▲▼ | Reverse Standoff Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | Operating Junction Temperature Range (° C) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOT-23 | 3.3 | 100 | 4 | 30 | 369 | 420 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 3.3 | 100 | 4.0 | 30 | 369 | 420 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 4 | 20 | 5 | 30 | 429 | 310 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 4 | 20 | 5 | 30 | 429 | 310 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 5 | 10 | 6 | 30 | 480 | 260 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 5 | 10 | 6 | 30 | 480 | 260 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 8 | 5 | 9 | 18 | 345 | 160 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 8 | 5 | 9 | 18 | 345 | 160 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 12 | 1 | 13.5 | 12 | 312 | 115 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 12 | 1 | 13.5 | 12 | 312 | 115 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 15 | 1 | 16.5 | 8 | 230 | 90 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 15 | 1 | 16.5 | 8 | 345 | 90 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 24 | 1 | 27 | 5 | 235 | 65 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 24 | 1 | 27 | 5 | 235 | 65 | ± 30 | 2 | Yes | ||
Enlarge | SOT-23 | 36 | 1 | 39 | 3.5 | 248 | 52 | ± 30 | 1 | Yes | ||
Enlarge | SOT-23 | 36 | 1 | 39 | 3.5 | 248 | 52 | ± 30 | 2 | Yes | ||
Enlarge | SMF (DO-219AB) | 10 | 0.1 | 11.1 | 11.8 | 1000 | 562 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 10 | 0.1 | 11.1 | 11.8 | 1000 | 562 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 11 | 0.1 | 12.2 | 11 | 1000 | 509 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 11 | 0.1 | 12.2 | 11 | 1000 | 509 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 12 | 0.1 | 13.3 | 10.1 | 1000 | 483 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 12 | 0.1 | 13.3 | 10.1 | 1000 | 483 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 13 | 0.1 | 14.4 | 9.3 | 1000 | 423 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 13 | 0.1 | 14.4 | 9.3 | 1000 | 423 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 14 | 0.1 | 15.6 | 8.6 | 1000 | 392 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 14 | 0.1 | 15.6 | 8.6 | 1000 | 392 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 15 | 0.1 | 16.7 | 8.2 | 1000 | 367 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 15 | 0.1 | 16.7 | 8.2 | 1000 | 367 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 16 | 0.1 | 17.8 | 7.7 | 1000 | 343 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 16 | 0.1 | 17.8 | 7.7 | 1000 | 343 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 17 | 0.1 | 18.9 | 7.2 | 1000 | 324 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 17 | 0.1 | 18.9 | 7.2 | 1000 | 324 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 18 | 0.1 | 20 | 6.8 | 1000 | 320 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 18 | 0.1 | 20 | 6.8 | 1000 | 320 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 20 | 0.1 | 22.2 | 6.2 | 1000 | 283 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 20 | 0.1 | 22.2 | 6.2 | 1000 | 283 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 22 | 0.1 | 24.4 | 5.6 | 1000 | 271 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 22 | 0.1 | 24.4 | 5.6 | 1000 | 271 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 24 | 0.1 | 26.7 | 5.1 | 1000 | 244 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 24 | 0.1 | 26.7 | 5.1 | 1000 | 244 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 26 | 0.1 | 28.9 | 4.8 | 1000 | 230 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 26 | 0.1 | 28.9 | 4.8 | 1000 | 230 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 28 | 0.1 | 31.1 | 4.4 | 1000 | 227 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 28 | 0.1 | 31.1 | 4.4 | 1000 | 227 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 30 | 0.1 | 33.3 | 4.1 | 1000 | 207 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 30 | 0.1 | 33.3 | 4.1 | 1000 | 207 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 33 | 0.1 | 36.7 | 3.8 | 1000 | 198 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 33 | 0.1 | 36.7 | 3.8 | 1000 | 198 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 36 | 0.1 | 40 | 3.4 | 1000 | 178 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 36 | 0.1 | 40 | 3.4 | 1000 | 178 | ± 30 | 1 | 175 | Yes |