ESD Protection - SMF (DO-219AB)
Showing 1 to 50 of 64 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package ▲▼ | Reverse Stand-off Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | Operating Junction Temperature Range (° C) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SMF (DO-219AB) | 10 | 0.1 | 11.1 | 11.8 | 1000 | 562 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 10 | 0.1 | 11.1 | 11.8 | 1000 | 562 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 11 | 0.1 | 12.2 | 11 | 1000 | 509 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 11 | 0.1 | 12.2 | 11 | 1000 | 509 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 12 | 0.1 | 13.3 | 10.1 | 1000 | 483 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 12 | 0.1 | 13.3 | 10.1 | 1000 | 483 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 13 | 0.1 | 14.4 | 9.3 | 1000 | 423 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 13 | 0.1 | 14.4 | 9.3 | 1000 | 423 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 14 | 0.1 | 15.6 | 8.6 | 1000 | 392 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 14 | 0.1 | 15.6 | 8.6 | 1000 | 392 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 15 | 0.1 | 16.7 | 8.2 | 1000 | 367 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 15 | 0.1 | 16.7 | 8.2 | 1000 | 367 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 16 | 0.1 | 17.8 | 7.7 | 1000 | 343 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 16 | 0.1 | 17.8 | 7.7 | 1000 | 343 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 17 | 0.1 | 18.9 | 7.2 | 1000 | 324 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 17 | 0.1 | 18.9 | 7.2 | 1000 | 324 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 18 | 0.1 | 20 | 6.8 | 1000 | 320 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 18 | 0.1 | 20 | 6.8 | 1000 | 320 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 20 | 0.1 | 22.2 | 6.2 | 1000 | 283 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 20 | 0.1 | 22.2 | 6.2 | 1000 | 283 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 22 | 0.1 | 24.4 | 5.6 | 1000 | 271 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 22 | 0.1 | 24.4 | 5.6 | 1000 | 271 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 24 | 0.1 | 26.7 | 5.1 | 1000 | 244 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 24 | 0.1 | 26.7 | 5.1 | 1000 | 244 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 26 | 0.1 | 28.9 | 4.8 | 1000 | 230 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 26 | 0.1 | 28.9 | 4.8 | 1000 | 230 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 28 | 0.1 | 31.1 | 4.4 | 1000 | 227 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 28 | 0.1 | 31.1 | 4.4 | 1000 | 227 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 30 | 0.1 | 33.3 | 4.1 | 1000 | 207 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 30 | 0.1 | 33.3 | 4.1 | 1000 | 207 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 33 | 0.1 | 36.7 | 3.8 | 1000 | 198 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 33 | 0.1 | 36.7 | 3.8 | 1000 | 198 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 36 | 0.1 | 40 | 3.4 | 1000 | 178 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 36 | 0.1 | 40 | 3.4 | 1000 | 178 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 40 | 0.1 | 44.4 | 3.1 | 1000 | 172 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 40 | 0.1 | 44.4 | 3.1 | 1000 | 172 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 43 | 0.1 | 47.8 | 2.9 | 1000 | 165 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 43 | 0.1 | 47.8 | 2.9 | 1000 | 165 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 45 | 0.1 | 50 | 2.8 | 1000 | 162 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 45 | 0.1 | 50 | 2.8 | 1000 | 162 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 48 | 0.1 | 53.3 | 2.6 | 1000 | 161 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 48 | 0.1 | 53.3 | 2.6 | 1000 | 161 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 51 | 0.1 | 56.7 | 2.4 | 1000 | 151 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 51 | 0.1 | 56.7 | 2.4 | 1000 | 151 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 54 | 0.1 | 60 | 2.25 | 1000 | 148 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 54 | 0.1 | 60 | 2.25 | 1000 | 148 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 58 | 0.1 | 64.4 | 2.1 | 1000 | 144 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 58 | 0.1 | 64.4 | 2.1 | 1000 | 144 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 5 | 5 | 6.40 | 21.7 | 1000 | 1120 | ± 30 | 1 | 175 | Yes | |
Enlarge | SMF (DO-219AB) | 5 | 5 | 6.40 | 21.7 | 1000 | 1120 | ± 30 | 1 | 175 | Yes |