ESD Protection - CLP0603-2L

Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Circuit Diagram
Package (JEDEC®) Code
▲▼filter
Reverse Standoff Voltage VRWM
(V)
▲▼filter
Reverse Current IR at VRWM
(µA)
▲▼filter
Reverse Breakdown Voltage VBR at 1 mA
(V)
▲▼filter
Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5
(A)
▲▼filter
Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5
(W)
▲▼filter
Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
▲▼filter
ESD Immunity acc. IEC 61000-4-2
(kV)
▲▼filter
Number of Protected Lines
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
85908
Enlarge
CLP0603-2L3.30.056.02.5450.29± 161No
Datasheet
85899
Enlarge
CLP0603-2L5.50.056.02.5450.29± 161No
Datasheet
86315
Enlarge
CLP0603-2L3.30.16.567813± 301Yes
Datasheet
86190
Enlarge
CLP0603-2L5.50.16.567813± 301Yes
Datasheet
86316
Enlarge
CLP0603-2L100.05114727.7± 241Yes
Datasheet
86317
Enlarge
CLP0603-2L150.0515.82.5655.5± 151Yes