ESD Protection - DFN1006-2A
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package ▲▼ | Reverse Stand-off Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DFN1006-2A | 3.3 | 0.1 | 7.0 | 4 | 60 | 0.7 | ± 16 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 5.5 | 0.1 | 7.0 | 4 | 60 | 0.7 | ± 16 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 14 | 0.1 | 14.5 | 3.6 | 50 | 8 | ± 25 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 1 | 100 | 2.55 | 11 | 100 | 192 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 1 | 100 | 3 | 30 | 260 | 380 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 3 | 80 | 4.45 | 11.6 | 100 | 112 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 3 | 20 | 4.45 | 38 | 260 | 305 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 5 | 0.1 | 7.1 | 8.7 | 100 | 67 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 5 | 0.1 | 7.1 | 23 | 260 | 141 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 8 | 0.1 | 9.4 | 6.6 | 100 | 47 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 8 | 0.1 | 9.4 | 18 | 260 | 103 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 12 | 0.1 | 14.3 | 4.4 | 100 | 33 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 13 | 0.1 | 14.3 | 12.5 | 260 | 72 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 16 | 0.1 | 17.1 | 3.6 | 100 | 27 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 16 | 0.1 | 17.1 | 9.5 | 260 | 60 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 24 | 0.05 | 26.5 | 4 | 175 | 28 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 26 | 0.1 | 28.5 | 2.1 | 100 | 17.5 | 20 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 26 | 0.1 | 28.5 | 5.8 | 260 | 38 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 29 | 0.1 | 31.35 | 5.4 | 260 | 35 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 33 | 0.1 | 37 | 1.6 | 100 | 15 | 15 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 34 | 0.1 | 37 | 4.5 | 260 | 31 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 14 | 0.01 | 15.2 | 4 | 108 | 29 | 30 | 1 | Yes | |
![]() Enlarge | DFN1006-2A | 28 | 0.01 | 31.3 | 1.7 | 100 | 16.1 | 15 | 1 | Yes |







