ESD Protection - DFN1006-2B
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package ▲▼ | Reverse Stand-off Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | DFN1006-2B | 3.3 | 0.1 | 7 | 4 | 90 | 0.36 | ± 16 | 1 | Yes | |
Enlarge | DFN1006-2B | 5.5 | 0.1 | 7 | 4 | 90 | 0.36 | ± 16 | 1 | Yes | |
Enlarge | DFN1006-2B | 24 | 0.1 | - | 0 | - | 1.7 | 15 | 1 | Yes | |
Enlarge | DFN1006-2B | 16 | 0.05 | 17.4 | 5 | 160 | 21 | 30 | 1 | Yes | |
Enlarge | DFN1006-2B | 16 | 0.05 | 17.4 | 5 | 160 | 16 | 30 | 1 | Yes | |
Enlarge | DFN1006-2B | 26 | 0.05 | 28 | 3.9 | 175 | 13.7 | 30 | 1 | Yes | |
Enlarge | DFN1006-2B | 14 | 0.01 | 16.2 | 4 | 108 | 14.5 | 30 | 1 | Yes | |
Enlarge | DFN1006-2B | 28 | 0.01 | 32.7 | 1.7 | 100 | 8 | 15 | 1 | Yes |