ESD Protection - LLP1010-5L

Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Circuit Diagram
Package (JEDEC®) Code
▲▼filter
Reverse Standoff Voltage VRWM
(V)
▲▼filter
Reverse Current IR at VRWM
(µA)
▲▼filter
Reverse Breakdown Voltage VBR at 1 mA
(V)
▲▼filter
Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5
(A)
▲▼filter
Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5
(W)
▲▼filter
Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
▲▼filter
ESD Immunity acc. IEC 61000-4-2
(kV)
▲▼filter
Number of Protected Lines
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
81928
Enlarge
LLP1010-5L50.16.93570.8± 154No