ESD Protection - SOD-323
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package (JEDEC®) Code ▲▼ | Reverse Standoff Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOD-323 | 16 | 0.05 | 17.1 | 6 | 200 | 18 | ± 30 | 1 | Yes | |
Enlarge | SOD-323 | 16 | 0.05 | 17.1 | 6 | 200 | 15.5 | ± 30 | 1 | Yes | |
Enlarge | SOD-323 | 26.5 | 0.05 | 28 | 4 | 200 | 13.5 | ± 30 | 1 | Yes | |
Enlarge | SOD-323 | 33 | 0.05 | 36 | 3.5 | 200 | 11 | ± 30 | 1 | Yes |