ESD Protection - SOD-523
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Circuit Diagram | Package (JEDEC®) Code ▲▼ | Reverse Standoff Voltage VRWM (V) ▲▼ | Reverse Current IR at VRWM (µA) ▲▼ | Reverse Breakdown Voltage VBR at 1 mA (V) ▲▼ | Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5 (A) ▲▼ | Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5 (W) ▲▼ | Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz (pF) ▲▼ | ESD Immunity acc. IEC 61000-4-2 (kV) ▲▼ | Number of Protected Lines ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOD-523 | 5.5 | 0.1 | 6.5 | 4.5 | 70 | 0.7 | ± 18 | 1 | Yes | |
Enlarge | SOD-523 | 14 | 0.1 | 14.5 | 4.6 | 70 | 8 | ± 25 | 1 | Yes | |
Enlarge | SOD-523 | 1 | 100 | 1.5 | 11 | 70 | 192 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 3 | 20 | 4.4 | 11.6 | 100 | 112 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 5 | 1 | 6 | 16 | 192 | 130 | ± 30 | 1 | Yes | |
Enlarge | SOD-523 | 5 | 0.1 | 6 | 3.5 | 40 | 19 | ± 30 | 1 | Yes | |
Enlarge | SOD-523 | 5 | 0.1 | 6.85 | 8.7 | 100 | 67 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 8 | 0.1 | 9.5 | 6.6 | 100 | 47 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 12 | 0.1 | 13.9 | 4.4 | 100 | 33 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 16 | 0.1 | 17 | 3.6 | 100 | 27 | 30 | 1 | Yes | |
Enlarge | SOD-523 | 26 | 0.1 | 27.6 | 2.1 | 100 | 17.5 | 20 | 1 | Yes | |
Enlarge | SOD-523 | 33 | 0.1 | 35.5 | 1.6 | 100 | 15 | 15 | 1 | Yes |